text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 8500 C

Catalog No. : ABC8500C

Description:  SSCREW PED CONN 6-500 8OUTL OI

UPC: 783786683079

Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range 6-500, length 8-1/16 inch,  outlets 8, Oxide Inhibitor, Uses Boot number BB 14 - order separately.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

#6 to 500 kcmil

Documents/Support Tools

SDS

Click here