text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 8406 V2 HARDWARE

Catalog No. : ABC8406V2HARDWARE

Description:  HARDWARE KIT FOR ABC 8406

UPC: 783786778416

Hardware Kit for ABC 8406 Aluminum Set Screw Bar Pedestal Connector, includes (2) 1/2 inch Fully Threaded Bolts x 1.250 feet long, (2) 1/2 inch Flat Washers and (2) 1/2 inch Lock Washers
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant