Alternate Catalog No. : ABC 8406 C
Catalog No. : ABC8406C
Description: SSCREW PED CONN No14-1/0 8OUTL OI
UPC: 783786683031
Aluminum Set Screw Bar Pedestal Connector, #14-1/0 kcmil, Aluminum and Copper, contains Oxide Inhibiting Compound, .562 diameter slotted holes on each end, length 15.250, Height .750, width .750
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#14 to 1/0 AWG |
Documents/Support Tools
SDS |