text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 8089 K

Catalog No. : ABC8089K

Description:  SSCREW PED CONN 750 500 BLK YEL KIT

UPC: 783786682980

Aluminum Set Screw Bar Pedestal Connector Kit, consists of (2) 750 MCM Conductor Range bars, (1) 500 MCM Conductor Range bar, (2) BB 15 (Black) boots, (1) BB 14 (Yellow) boot
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

750 kcmil , 500 kcmil