Alternate Catalog No. : ABC6750SLC W/BB14BLK
Catalog No. : ABC6750SLCWBB14BLK
Description: SETSCREW PED CONN 1/0-750 6OUTL BLK
UPC: 75114406079
Aluminum Set Screw Bar Pedestal Connector - Single-Line Bar, 6 Outlets, Cable Range 1/0 to 750 kcmil, StreetLight Outlet (9/16-18 UNF-2B). Oxide Inhibitor, 8-51/64 inch x 1-3/4 x 1-3/8 inch. Includes Insulating Black PVC Boot - BB 14 (Black) 8-5/8 x 2-3/4 inch. Includes Six 7/8-14 x 1-1/16 inch Screws and One 9/16-18 x 3/4 inch Screw.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Includes Insulating Boot and Hardware (Screws) |
|
Application |
Pedestal Connector and Cover |
Specifications
|
Material |
Alumium |
|
Finish |
Bare |
|
Insulation |
PVC Boot |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Wire Size |
1/0 to 750 kcmil |
Documents/Support Tools
|
SDS |