text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 6750 C BB 14BLK

Catalog No. : ABC6750CBB14BLK

Description:  SSCREW PED CONN 1/0-750 6OUTL OI BL

UPC: 783786682942

Aluminum Set Screw Bar Pedestal Connector - Single-Line Bar, 6 Outlets, Cable Range 1/0-750, Oxide Inhibitor, Boot is BB 14 (Black)
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 to 750 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here