Alternate Catalog No. : ABC6500SLC BB12BLK
Catalog No. : ABC6500SLCBB12BLK
Description: SSCREW PED CONN 6-500 6OUTL BLK
UPC: 75114413244
Aluminum Set Screw Bar Pedestal Connector Conductor, In-Line Bar, Wire Range #6-500, 6 Outlets, Length 6-47/64 inch x 1 inch x 1-1/2 inch high. Black PVC Boot (BB 12 BLK) - Inside 7-3/4 inch x 2-1/4 inch x 3-3/4 inch high. Oxide Inhibitor, Street Light Option. Less Than 1000 Volts.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
6 Outlets with Street Light Option |
Specifications
|
Material |
Aluminum |
|
Insulation |
PVC Boot |
|
Mounting |
Pedestal |
|
Connection |
Mechanical - Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#6 to 500 kcmil |
Documents/Support Tools
|
SDS |