Alternate Catalog No. : ABC 640
Catalog No. : ABC640
Description: SSCREW PED CONN 6-250 6OUTL
UPC: 783786682782
Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range 6-250, length 5-3/16 inch, outlets 6, Uses Boot number BB 11 - order separately.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
High Strength Aluminum Alloy - Contant Bolting Pressure on Conductors maintained. Ball-Bottom Screws ensure maximum conductor contact pressure. Also breaks up interstrand oxides. |
|
Application |
Designed for use in Above Grade Pedestals |
Specifications
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
Pedestal |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 Class A Tests |
Dimensions
|
Wire Size |
#6 to 250 kcmil |