text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC6350SLC BB12BLK

Catalog No. : ABC6350SLCBB12BLK

Description:  SETSCREW PED CONN 12-350 6OUTL BLK

UPC: 75114413923

Aluminum Set Screw Bar Pedestal Connector Conductor, In-Line Bar, Wire Range #12-350, 6 Outlets, Length 6-9/64 inch x 7/8 inch x 1-1/4 inch high. Black PVC Boot (BB 12 BLK) - Inside 7-3/4 inch x 2-1/4 inch x 3-3/4 inch high. Oxide Inhibitor, Street Light Option. Less Than 1000 Volts.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Special Features

6 Outlets with Street Light Option

Specifications

Material

Aluminum

Insulation

PVC Boot

Mounting

Pedestal

Connection

Mechanical - Compression

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here