text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 6350 DS BB 11BLK

Catalog No. : ABC6350DSBB11BLK

Description:  SSCREW PED CONN 12-350 6OUTL BLK

UPC: 783786682768

Aluminum Set Screw Bar Pedestal Connector, #12 - 350 kcmil, Aluminum-Copper, Six Conductor, Black
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil