Alternate Catalog No. : ABC 6350 CTN BB11BLK
Catalog No. : ABC6350CTNBB11BLK
Description: SETSCREW PED CONN 12-350 6OUTL BLK
UPC: 75114389624
Tin Plated, Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range 12-350 kcmil, Connector length 6 inches, Black boot no. BB 11, outlets 6, Oxide Inhibitor. 5/8-18 UNF-2A Set Screws with 5/16 Hex.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Dual-Rated to Accept Aluminum or Copper Conductors. Oxide Inhibitor, Tin Plated, Cover. |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Pedestal |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Wire Size |
#12 to 350 kcmil |