Alternate Catalog No. : ABC 6350 C BB 11YW
Catalog No. : ABC6350CBB11YW
Description: SSCREW PED CONN 12-350 6OUTL OI YEL
UPC: 783786682737
Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range 12-350, length 6 inch, boot no. BB 11 (Yellow), outlets 6, Oxide Inhibitor, with Insulated PVC BB Series Cover Color Yellow
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Aluminum |
|
Insulation |
yes |
|
Mounting |
Pedestal |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#12 to 350 kcmil |
Documents/Support Tools
|
SDS |