text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 4750 DS

Catalog No. : ABC4750DS

Description:  SSCREW PED CONN 1/0-750 4OUTL 4COND

UPC: 783786682560

Aluminum Set Screw Bar Pedestal Connector, 1/0 - 750 kcmil, Aluminum-Copper, Four Conductor
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 to 750 kcmil