text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 4500 MHTN

Catalog No. : ABC4500MHTN

Description:  SSCREW PED CONN 6-500 4OUTL 4COND

UPC: 783786682539

Aluminum Set Screw Bar Pedestal Connector, #6 - 500 kcmil, Aluminum-Copper, Four Conductor
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

#6 to 500 kcmil

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant