text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 4350 C/BB 10 BLK

Catalog No. : ABC4350C/BB10BLK

Description:  AL SETSCREW PED 12-350 4OUTL, BOOT

UPC: 75114378567

Aluminum Set Screw Bar Pedestal Connector, Dual Rated, ABC Series, In-Line Bar, Conductor Range #12-350 kcmil, 4 Outlets, Includes BB 10 Black Boot, Oxide Inhibitor.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Special Features

High Strength Aluminum Alloy - Contant Bolting Pressure on Conductors maintained. Ball-Bottom Screws ensure maximum conductor contact pressure. Also breaks up interstrand oxides.

Application

Designed for use in Above Grade Pedestals

Specifications

Material

Aluminum

Mounting

Pedestal

Connection

Mechanical

Classifications

Brand Name

Homac

Standard

ANSI C119.4 Class A Tests

Dimensions

Wire Size

#12 to 350 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here