Alternate Catalog No. : ABC 350-33 C
Catalog No. : ABC350-33C
Description: SETSCREW PED CONN 12-350 6OUTL OI
UPC: 783786682409
Aluminum Set-Screw Bar Pedestal Connectors - Double-row Bar Cable Range 12-350, Length 3 inch, Width 2-1/2 inch, Boot No. FB 33, Outlets 6, With Oxide Inhibitor
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Aluminum |
|
Mounting |
Pedestal |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#12 to 350 kcmil |
Documents/Support Tools
|
SDS |