Alternate Catalog No. : ABC 350-33
Catalog No. : ABC350-33
Description: SETSCREW PED CONN 12-350 6OUTL
UPC: 783786682393
Aluminum Set-Screw Bar Pedestal Connectors - Double-Row Bar cable range 12-350, length 3 in, width 2-1/2 in, boot no. FB 33, outlets 6
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
High Strength Aluminum Alloy - Contant Bolting Pressure on Conductors maintained. Ball-Bottom Screws ensure maximum conductor contact pressure. Also breaks up interstrand oxides. |
|
Application |
Designed for use in Above Grade Pedestals |
Specifications
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
Pedestal |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 Class A Tests |
Dimensions
|
Wire Size |
#12 to 350 kcmil |