Alternate Catalog No. : ABC 2500
Catalog No. : ABC2500
Description: AL SETSCREW PED CONN 6-500 2OUTLET
UPC: 75114407731
Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range #6-500 kcmil, length 2-1/16 inch, outlets 2, Uses Boot number BB 10 - order separately.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
2 Outlets, Ball-Bottom Set Screws, Uses Boot BB 10 (not included) |
|
Application |
Pedestal Connector |
Specifications
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
|
Standard |
ASNI C119.4 |
Dimensions
|
Wire Size |
#6 to 500 kcmil |