Catalog No. : ABC-8118-C
Description: SSCREW PED CONN 6-250 2PINS
UPC: 75114432436
Aluminum Set Screw Bar Pedestal Connector, Dual Rated, ABC Series In-line Bar, Conductor Range #6-250 kcmil, 2 Pins, Less Than 1000V. Overall Length 5-3/4 inch, Width 1-1/4 inch, Depth 1-1/4 inch. Hardware Includes (2) 1/2-13 Silicone Bronze Jam Nuts, (2) Copper Pins 1/2 x 2-1/2 inch long threaded 1/2-13 UNC-2A, (6) Screws 5/8-18 x 11/16 inch long. Compound included.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Dual Rated |
Specifications
|
Voltage Rating |
less than 1000 V |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Connection |
M |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#6 to 250 kcmil |