text.skipToContent text.skipToNavigation

Catalog No. : AB868

Description:  FIBER WIRE RETAINER

UPC: 616013133392

Retainer, Wire, Length 1-1/2 Inch, Width 1-3/8 Inch, Thickness 1/32 Inch, Fiber
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy to install

Descriptors

Category

Electrical hangers

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Material

Metallic

Finish

White Glaze

Color

White

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here