Catalog No. : AB866AL
Description: WIRING STUD NUT 1/2IN LEN1-1/8IN AL
UPC: 786210389783
Made or assembled in Canada.
Nut, Wiring Stud, Size 1/2 Inch, Length 1-1/8 Inch, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel nuts |
|
Application |
For All Channels |
Specifications
|
Material of Construction |
Aluminum |
|
Nut Type |
Channel |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
1-1/8 in |
|
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Surface protection |
Untreated |
|
With spring |
Y |
Documents/Support Tools
|
Sales Drawing |