Catalog No. : AB866
Description: STRUT WIRING STUD NUT
UPC: 616013133354
Nut, Wiring Stud, Size 1/2 Inch, Length 1-1/8 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Channel nuts |
|
Application |
For All Channels |
Specifications
|
Material of Construction |
Steel |
|
Finish |
GoldGalv/Standard |
|
Nut Type |
Channel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
1-1/8 in |
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Material |
Steel |
|
Surface protection |
Untreated |
|
With spring |
Y |
Documents/Support Tools
|
Sales Drawing |