Catalog No. : AB844SS6CS
Description: U SHAPE CLOSURE STRIP
UPC: 616013102633
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Color |
Silver |
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Superstrut |
|
Sub Brand |
Surface Raceway & Lighting Systems (Series 800) |
Dimensions
|
Length |
10 ft |
|
Suitable for |
U-profile |
|
Model |
Lengthwise cover |
|
Material |
Other |
|
Colour |
None |
Documents/Support Tools
|
Sales Drawing |