Catalog No. : AB844PGC
Description: PG 1 5/8 CLOSURE STRIP
UPC: 786210095226
Made or assembled in Canada.
Closure Strip, Length 10 Feet, Width 1-5/8 Inch, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
When used as a raceway channel is normally installed with the slot up. After wiring has been completed, the closure strip is installed. |
|
Application |
For all channels |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
ETIM Classification
ETIM
EC000475 End cap/cover for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Lengthwise cover |
|
Material |
Other |
|
Colour |
None |