Catalog No. : AB844PCGY
Description: PLASTIC CLOSURE STRIP GRAY
UPC: 786210345123
Made or assembled in Canada.
Closure Strip, Length 10 Feet, Width 1-5/8 Inch, Gray Plastic
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Color |
Gray |
|
Material |
Plastic |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000475 End cap/cover for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Lengthwise cover |
|
Material |
Other |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |