Alternate Catalog No. : AB844 PC
Catalog No. : AB844PC
Description: PLASTIC CLOSURE STRIP
UPC: 616013126509
Closure Strip, Length 10 Feet, Width 1-5/8 Inch, Color Gold, Material Plastic
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Color |
Pigmented Gold |
|
Material |
PVC |
Classifications
|
Brand Name |
Superstrut |
|
Sub Brand |
Surface Raceway & Lighting Systems (Series 800) |
Dimensions
|
Length |
10 ft |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E29738 | N/A | RIUU | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |