text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB 844EG

Catalog No. : AB844EG

Description:  STEEL CLOSURE STRIP WITH EG FINISH

UPC: 616013120484

Closure Strip, Length 10 Feet, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical wire or cable raceway

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Sub Brand

Surface Raceway & Lighting Systems (Series 800)

Dimensions

Length

10 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4036