Catalog No. : AB844ALC
Description: STRUT CLOSURE STRIP ALUMINUM 10'
UPC: 616013119327
Made or assembled in Canada.
Closure Strip, Length 10 Feet, Width 1-5/8 Inch, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical wire or cable raceway |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
ETIM Classification
ETIM
EC000475 End cap/cover for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Lengthwise cover |
|
Material |
Other |
|
Colour |
None |
Documents/Support Tools
|
Sales Drawing |