Alternate Catalog No. : AB 844
Catalog No. : AB844
Description: STEEL CLOSURE STRIP
UPC: 616013126455
Closure Strip, Length 10 Feet, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
|
Sub Brand |
Surface Raceway & Lighting Systems (Series 800) |
Dimensions
|
Length |
10 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E29738 | N/A | N/A | N/A | N/A |