Catalog No. : AB803
Description: STEEL CONDUIT CONNECTOR
UPC: 616013280898
Connector, Cast Conduit, Length 4 Inches, Steel, To Connect 1/2 Inch or 3/4 Inch Conduit to Raceway Channel
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
UL E55274 |
Dimensions
|
Length |
4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 15214 | 342601 | N/A | N/A | N/A |
| UL | E55274 | N/A | RIYG | N/A | N/A |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |