text.skipToContent text.skipToNavigation

Catalog No. : AB53NP

Description:  NICKEL PLATED FLAG TERMINAL

UPC: 786210921945

Non-Insulated Flag Terminal, Length .55 Inches, Width .31 Inches, Bolt Hole #10, Wire Range #22-#14 AWG, Copper, Nickel Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant