text.skipToContent text.skipToNavigation

Catalog No. : AB32-PG29

Description:  PG29 BLACK NYLON ADAPTOR NC32

UPC: 5020963021930

Sealed Conduit Fitting, Straight, Compression Type, Conduit Size NC32/NW29, PG29 Thread, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP67, 68 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Self Extinguishing, Low Smoke Toxicity, and Halogen Free

Application

Designed to Help Maintain System Integrity for Conduit Systems

Specifications

Material

Polyamide/Nylon

Insulation Class

IP67, IP68

Color

Black

Connection

Straight, PG29 thread

Temperature Rating

-40 to 120 C

Classifications

Brand Name

Harnessflex

Standard

ADR Approved (with NC conduits only) , RoHS
ADR Approved (with NC conduits only) , RoHS

Dimensions

Size

Conduit Size NC32/NW29 , PG29 Thread

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001176 Screw connection for corrugated plastic hose

Nominal diameter

32 mm

Degree of protection (IP)

IP68

Model

Straight

Construction type

External thread

Type of connection

Thread

Thread type

Other

Thread connection size

PG29

Thread length

12 mm

Thread length

0.472 inch

Total length

46 mm

Total height

45 mm

Material

Polyamide (PA)

Colour

Black