text.skipToContent text.skipToNavigation

Catalog No. : AB32-M32-90

Description:  M32 BLACK NYLON ELBOW

UPC: 5020963030031

Sealed Conduit Fitting, 90 Degree Elbow, Compression Type, Conduit Size NC32/NW29, M32 Thread, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP67, 68 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Self Extinguishing, Low Smoke Toxicity, and Halogen Free

Application

Designed to Help Maintain System Integrity for Conduit Systems

Specifications

Material

Polyamide/Nylon

Insulation Class

IP67, IP68

Color

Black

Connection

90 degrees, M32 thread

Temperature Rating

-40 to 120 C

Classifications

Brand Name

Harnessflex

Standard

ADR Approved (with NC conduits only) , RoHS
ADR Approved (with NC conduits only) , RoHS

Dimensions

Size

Conduit Size NC32/NW29 , M32 Thread

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001176 Screw connection for corrugated plastic hose

Nominal diameter

32 mm

Degree of protection (IP)

IP68

Model

90°-elbow

Construction type

External thread

Type of connection

Thread

Thread type

Metric

Thread connection size

M32 x 1.5

Thread length

16 mm

Thread length

0.63 inch

Material

Polyamide (PA)

Colour

Black