text.skipToContent text.skipToNavigation

Catalog No. : AB2T-K-150

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786690206

Aluminum Bolted Substation Tee Connector (Straight - Tap conductors are oriented perpendicular to main.) - Pipe to 2 Cables - 2-1/2 inch Pipe to 556-1500AAC 636-1272ACSR
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant