text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB288 3/8

Catalog No. : AB2883/8

Description:  U SHAPE WSHR 3/8 IN STL

UPC: 616013277249

Washer, U Shape, Bolt Size 3/8 Inch, Width 2-1/2 Inches, Length 1-1/2 Inches, Depth 1 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Square taper washers for U-channels

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

Width 2-1/2 Inches, Length 1-1/2 Inches, Depth 1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here