text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB288 1/2

Catalog No. : AB2881/2

Description:  U SHAPE WSHR 1/2 IN STL

UPC: 616013277263

Washer, U Shape, Bolt Size 1/2 Inch, Width 2-1/2 Inches, Length 1-1/2 Inches, Depth 1 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Square taper washers for U-channels

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Size

Width 2-1/2 Inches, Length 1-1/2 Inches, Depth 1 Inch

Thickness

10 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here