text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB284 R

Catalog No. : AB284R

Description:  R 90DEG ANG FTG HT4.5W5.375LEN3.5IN

UPC: 616013277201

Right (90 Degree Angle Fitting) Corner Fitting, Height 4-1/2 Inches x Width 5-3/8 Inches x Length 3-1/2 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 253 Compliant

Documents/Support Tools

Sales Drawing

Click here