text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB284 L

Catalog No. : AB284L

Description:  L 90DEG ANG FTG HT4.5W5.375LEN3.5IN

UPC: 616013277195

Left (90 Degree Angle Fitting) Corner Fitting, Height 4-1/2 Inches x Width 5-3/8 Inches x Length 3-1/2 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here