Catalog No. : AB276
Description: 4-HOLE 90 DEG ANGLE FITTING
UPC: 616013126257
Angle Fitting. 4 Hole 90 Degree. Special fitting to match Unistrut P1934. Similar to AB274. Galvanized Steel.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
3-1/4 in |
|
Height |
1-5/8 in |
|
Width |
2-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |