Catalog No. : AB275HDGC
Description: 90DEG CRNR FTG 2-3/16INX5-1/4IN HDG
UPC: 786210562131
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately |
|
Application |
Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel. |
Specifications
|
Material |
Steel |
|
Finish |
Hot Dipped Galvanized |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-3/8 in |
|
Width |
1-5/8 in |
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |