Catalog No. : AB274
Description: FITTING, 3 HOLE, 90 DEG, STEEL
UPC: 616013277157
Fitting, Three Hole 90 Degree Shelf, Height 2-1/4 Inches, Width 3-1/2 Inches, Shelf Length 1-5/8 Inch, Hole Diameter 9/16 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Shelf brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldKrom/Standard |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |