text.skipToContent text.skipToNavigation

Catalog No. : AB263SS6

Description:  STRUT,FLATPLATE, FITTING,SS316

UPC: 616013107829

Made or assembled in Canada.

Plate, Five Hole Corner, Length 5-3/8 Inches, Width 5-3/8 Inches, Hole Diameter 9/16 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Type 316 Stainless Steel

Number Of Holes

5

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Mounting Hole Width

9/16 in

Width

5-3/8 in

Length

5-3/8 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Exterior coupler

With screw accessories

N

Material

Steel