Catalog No. : AB263-EG
Description: 5-HOLE CRN PLT LEN 5-3/8IN EG STL
UPC: 616013068281
- Excellent corrosion reisistance
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
5 |
|
Plate Type |
Corner |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Mounting Hole Width |
9/16 in |
|
Width |
5-3/8 in |
|
Length |
5-3/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |