Catalog No. : AB261SS6
Description: T-PLT BRKT 5 HOLE 316 STN-STL
UPC: 616013124185
Made or assembled in Canada.
Flat Plate Bracket. 5 Holes in T pattern, 9/16 Inch Diameter. 3-3/8 Inch X 3-3/8 Inch. Thickness 1/4 Inch. Tapered end. 316 Stainless Steel.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
5 |
|
Plate Type |
Flat |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
5-3/8 in |
|
Height |
5-3/8 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
T-connector |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |