Catalog No. : AB261HDGC
Description: 5-HOLE TEE PLT LEN 5-3/8IN HDG
UPC: 616013082201
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately |
|
Application |
Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
|
Suitable for |
U-profile |
|
Model |
T-connector |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |