text.skipToContent text.skipToNavigation

Catalog No. : AB261-EG

Description:  5-HOLE TEE PLT LEN 5-3/8IN EG STL

UPC: 616013067147

Plate, Five Hole Tee, Length 5-3/8 Inches, Width 5-3/8 Inches, Hole Diameter 9/16 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

For use in metal framing applications

Specifications

Material

Steel

Number Of Holes

5

Plate Type

Tee

Classifications

Brand Name

Superstrut

Dimensions

Width

5-3/8 in

Height

5-3/8 in

Compliance and Certifications

REACH REACH 247 Compliant
ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

T-connector

With screw accessories

N

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here