Alternate Catalog No. : AB260 L EG
Catalog No. : AB260LEG
Description: 90DEG LEFT O/S BENT TEE EG STL
UPC: 616013099117
90 degree Steel Offset Bent Tees with SilverGalv finish. (Left)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Number Of Holes |
3 |
|
Plate Type |
Bent Tee |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
3-1/2 in |
|
Length |
1-7/8 in |
|
Height |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |