Alternate Catalog No. : AB260 L
Catalog No. : AB260L
Description: L (90 DEGREE ANGLE FITTING)
UPC: 616013274651
Left (90 Degree Angle Fitting) 2 inch tall, 3-1/2 inch wide, 1-7/8 inch deep
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
3 |
|
Color |
Gold |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
1-7/8 in |
|
Length |
3-1/2 in |
|
Height |
2 in |
Documents/Support Tools
|
Sales Drawing |