Catalog No. : AB257SS6C
Description: 90DEG CRNR FTG HT3-1/2IN W5-3/8IN
UPC: 786210691510
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
316 Stainless Steel |
|
Mounting Holes O.C. |
9/16 in |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
5-3/8 in |
|
Height |
3-1/2 in |
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |