text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB255 HDG

Catalog No. : AB255HDG

Description:  3-HOLE CORNER PLT HDG STL

UPC: 616013079799

Three hole Steel Corner Plate with Hot-Dip Galvanized finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

For use in metal framing applications

Specifications

Material

Steel

Number Of Holes

3

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Width

3-1/2 in

Height

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here